IESNA:LM-63-2002
[TEST]P940200
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9470
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
863.9 858.4 847.1 837.3 834.8 835.8 838.8 844.2 849.1 850.6
851.1 858.4 873.7 898.8 940.6 999.7 1071.6 1158.2 1269 1400.9
1550.5 1733.6 1955.6 2208.1 2479.8 2771.7 3051.8 3182.2 2991.3 2311.5
1257.6 354.9 108.8 64.5 36.9 15.3 0
863.9 860.9 849.1 839.2 836.8 837.3 840.2 845.6 850.1 851.5
852.5 860.4 875.2 901.8 942.6 1002.2 1075 1162.1 1275.8 1407.8
1562.3 1750.8 1981.7 2228.8 2505.4 2804.7 3078.9 3197 2961.2 2259.8
1199.1 332.7 105.3 59.1 34.5 13.8 0
863.9 859.9 848.6 838.3 833.8 834.3 835.8 838.8 840.7 842.7
845.6 854 869.8 894.9 936.2 990.8 1060.7 1143.4 1250.3 1380.7
1543.6 1747.4 1986.6 2252.4 2528.1 2820.4 3096.6 3240.3 3065.6 2440.9
1449.1 534.6 142.7 70.9 41.8 16.2 0
863.9 857.9 847.1 835.8 829.9 828.4 829.4 829.9 829.9 833.3
838.3 847.6 863.4 888 923.4 975.6 1045 1129.7 1236.5 1366.4
1542.6 1753.3 2022.1 2324.8 2634.9 2939.1 3223.1 3383.6 3295 2833.2
1945.3 941.1 283.5 103.4 50.2 15.8 0
863.9 857.9 847.6 835.8 828.4 826.9 827.9 827.9 827.9 831.9
840.7 849.1 862.4 883.5 915.5 963.8 1033.7 1120.8 1228.1 1364.9
1545.6 1786.3 2096.9 2464.6 2842.6 3181.2 3454.4 3627.7 3648.4 3412.1
2721 1636.6 695 177.2 59.6 13.8 0
863.9 856.5 846.1 834.3 826.4 825 826.4 828.4 828.4 832.4
841.7 848.6 858.9 881.6 915.5 963.8 1031.7 1120.8 1230.1 1374.3
1562.8 1821.7 2169.2 2593 3023.2 3396.8 3670.5 3874.3 3999.3 3919.6
3397.3 2385.3 1142.5 358.8 76.3 17.7 0
863.9 857.9 847.1 834.8 826.9 825 826 827.9 827.9 831.9
840.7 850.1 863.4 885 918.5 967.7 1036.6 1123.3 1231.5 1368.4
1549 1790.2 2102.3 2464.6 2838.7 3184.7 3470.2 3669 3695.6 3435.7
2783.5 1699.7 667.9 172.3 49.7 13.3 0
863.9 858.9 848.6 836.3 828.4 826.4 827.9 829.4 830.9 834.8
841.2 851.5 868.3 893.4 929.3 979 1049.4 1135.1 1241.9 1375.8
1553 1776.4 2046.7 2341.5 2643.2 2947.9 3236.9 3398.8 3288.1 2855.4
2000.9 961.8 287 107.8 51.2 15.8 0
863.9 860.4 849.6 837.8 831.4 830.4 832.4 836.3 839.7 843.2
847.6 856.5 873.7 900.8 941.1 996.8 1066.2 1150.3 1255.7 1383.2
1544.6 1744.9 1979.7 2236.2 2503.9 2793.4 3077.9 3221.1 3070.5 2553.7
1613.5 634 181.6 86.6 46.3 18.7 0
863.9 861.4 850.1 838.3 832.8 832.4 835.8 842.7 848.6 852
855.5 864.3 880.6 908.2 950.5 1010 1082.9 1171 1279.3 1410.2
1561.8 1750.4 1967.4 2211.1 2470 2757 3030.1 3137.4 2934.6 2278
1248.3 376.1 114.7 58.1 31 12.3 0
863.9 860.9 850.1 838.3 832.8 832.8 836.3 842.7 849.1 852
855 862.4 879.1 905.2 947 1005.1 1077.5 1169.5 1278.3 1402.3
1551.5 1732.1 1948.2 2193.4 2440.5 2727.4 3006.5 3138.4 2967.1 2346.4
1329.5 417.9 121.1 63 32.5 11.3 0
